Terminator™ II TMCX Cable Glands Overview
2:59
Terminator II TMCX cable glands are used to terminate armored barrier, non-armored barrier and TECK armored cable in hazardous locations. Its unique design features, coupled with our new fast curing Chico LiquidSeal compound, make the Terminator II TMCX the easiest and safest solution available. 0:07 Components 0:51 Garter spring 1:00 Environmental seal 1:09 Anti-rotational feature 1:18 Basic cable prep 1:27 Installation 1:54 Chico Liquid Seal 2:43 Explosion diagram
Terminator II TMCX cable glands are used to terminate armored barrier, non-armored barrier and TECK armored cable in hazardous locations. Its unique design features, coupled with our new fast curing Chico LiquidSeal compound, make the Terminator II TMCX the easiest and safest solution available. 0:07 Components 0:51 Garter spring 1:00 Environmental seal 1:09 Anti-rotational feature 1:18 Basic cable prep 1:27 Installation 1:54 Chico Liquid Seal 2:43 Explosion diagram