How to reduce total installed cost with B-Line series cable ladder
5:30
Extensive laboratory testing has enabled the Eaton B-Line series cable ladder to meet and exceed the National Electrical Manufacturer’s Association (NEMA) VE-2 support recommendations for cable ladder installations. When assessing a project for the lowest total installed cost, Eaton recommends focusing on four key design considerations; longer straight section spans, fitting support locations, vertical adjustable support locations, and thermal expansion support locations. Eaton’s B-Line series metallic cable ladder systems are designed to provide superior strength to weight ratio while providing a lower total installed cost. To achieve a lower total installed cost, Eaton’s engineers developed an innovative means to significantly reduce the number of structural steel supports needed in cable ladder installations, without diminishing the load carrying capacity of the system. The outcome is structural steel savings for your next project. As the cost of structural steel continues to increase, the impact of reducing the quantity of supports on a projects can offset the cost of the cable ladder system all together. 0:42 Deliver lower installed cost 1:15 Cable ladder installation methods 2:09 Horizontal bend support recommendations 2:25 Horizontal crosses and tees 2:57 Vertical cable ladder bend 3:45 Splice plate support recommendations 4:25 Heavy duty expansion splice plate
Extensive laboratory testing has enabled the Eaton B-Line series cable ladder to meet and exceed the National Electrical Manufacturer’s Association (NEMA) VE-2 support recommendations for cable ladder installations. When assessing a project for the lowest total installed cost, Eaton recommends focusing on four key design considerations; longer straight section spans, fitting support locations, vertical adjustable support locations, and thermal expansion support locations. Eaton’s B-Line series metallic cable ladder systems are designed to provide superior strength to weight ratio while providing a lower total installed cost. To achieve a lower total installed cost, Eaton’s engineers developed an innovative means to significantly reduce the number of structural steel supports needed in cable ladder installations, without diminishing the load carrying capacity of the system. The outcome is structural steel savings for your next project. As the cost of structural steel continues to increase, the impact of reducing the quantity of supports on a projects can offset the cost of the cable ladder system all together. 0:42 Deliver lower installed cost 1:15 Cable ladder installation methods 2:09 Horizontal bend support recommendations 2:25 Horizontal crosses and tees 2:57 Vertical cable ladder bend 3:45 Splice plate support recommendations 4:25 Heavy duty expansion splice plate
Related videos for "weight savings"
-
CEAG ExLin NE+ emergency light fittings
1:17
Zone 1 and 21 linear LED fixture with a state-of-the-art integral emergency battery
-
Eaton Additive Manufacturing for Aerospace PAS 6-1-2019 v3
1:34
Learn about Eaton's additive manufacturing capabilities and how we're delivering weight savings through unique material and process combinations. #Aerospace
-
Eaton’s Fuller Advantage Transmission: Weight Savings and Fuel Efficiency
0:29
Discover how Eaton’s Fuller Advantage Transmission provides improved reliability, weight savings, and fuel economy while providing you with the highest level of efficiency available.