Crouse-Hinds series Champ LED Wall Pack Fixture
1:45
CPMV LED wallpacks are engineered to deliver high lumen output and maintenance-free long life in the toughest conditions. The Champ CPMV LED is available from 3,000 to 7,000 lumens and is designed for extreme conditions and hazardous applications. Eaton's Crouse-Hinds Champ-Pak CPMV LED wallpacks are engineered to provide high performance in Class I, Division 2 areas.
CPMV LED wallpacks are engineered to deliver high lumen output and maintenance-free long life in the toughest conditions. The Champ CPMV LED is available from 3,000 to 7,000 lumens and is designed for extreme conditions and hazardous applications. Eaton's Crouse-Hinds Champ-Pak CPMV LED wallpacks are engineered to provide high performance in Class I, Division 2 areas.
Related videos for "CROUSE"
-
Installation and Maintenance of Sealing Fittings
20:00
This video demonstrates the installation and maintenance of sealing fittings with a variety of different fittings and what needs to be done to ensure they are properly installed and maintained.
-
Clamped EBMX Enclosures
2:50
Introducing the clamped EBMX NEMA 7 classified enclosure by Eaton's Crouse-Hinds. The only clamped enclosure for hazardous areas.
-
SynergEX Panelboards
3:01
SynergEX panelboards by Eaton’s Crouse-Hinds Division utilize individually encapsulated circuit breakers and a fully encapsulated chassis to reduce downtime, increase safety and lower maintenance costs in hazardous locations.