HALO Commercial PR Series
2:11
LED downlight offered in medium, wide, and wall wash distributions ideal for general area lighting. Selectable lumen options range from 1000 to 4000 lumens and selectable color temperatures of 3000K / 3500K / 4000K, in 80 or 90 CRI. Luminaire is airtight and can be installed in new construction or from below the finished ceiling in remodeling applications. Intended for healthcare, hospitality, convenience retail, and institutional spaces
LED downlight offered in medium, wide, and wall wash distributions ideal for general area lighting. Selectable lumen options range from 1000 to 4000 lumens and selectable color temperatures of 3000K / 3500K / 4000K, in 80 or 90 CRI. Luminaire is airtight and can be installed in new construction or from below the finished ceiling in remodeling applications. Intended for healthcare, hospitality, convenience retail, and institutional spaces