Crouse-Hinds series HPLN LED light fixtures
2:48
Eaton's HPLN LED Lighting for hazardous areas is available in 3 models from 3,000 to 25,000 lumens, providing a lighting solution for areas with mounting heights from 2.5 meters to 12 meters. Multiple mounting options are available for different applications including floodlight trunnion, stanchion, wall, pendant and ceiling mounting. The light fixtures are waterproof, dustproof and corrosionproof. Eaton LED solutions perform safely and reliably for decades in the toughest operating conditions. 0:27 LED applications 0:32 Crouse-Hinds series LED product families 0:39 Available models 0:54 Product features 1:24 Water, dust and corrosionproof 1:30 Multiple installation methods 2:09 Custom optics 2:19 HPLN 7L vs 175 watt HID comparison
Eaton's HPLN LED Lighting for hazardous areas is available in 3 models from 3,000 to 25,000 lumens, providing a lighting solution for areas with mounting heights from 2.5 meters to 12 meters. Multiple mounting options are available for different applications including floodlight trunnion, stanchion, wall, pendant and ceiling mounting. The light fixtures are waterproof, dustproof and corrosionproof. Eaton LED solutions perform safely and reliably for decades in the toughest operating conditions. 0:27 LED applications 0:32 Crouse-Hinds series LED product families 0:39 Available models 0:54 Product features 1:24 Water, dust and corrosionproof 1:30 Multiple installation methods 2:09 Custom optics 2:19 HPLN 7L vs 175 watt HID comparison
Related videos for "CROUSE"
-
CHMM2 Top Hat Adapter Installation Demonstration
1:12
Lab demo: Installing Champ VMV and Crouse-Hinds top hat adapter for Appleton MercMaster II top hats.
-
Champ LED Wall Pack Hose Test
0:43
This video demonstrates a UL hose test on a Crouse-Hinds series Champ LED wall pack. Passing this test was required to achieve its NEMA 4X rating. This test was performed at the Eaton's Crouse-Hinds UL Certified Testing Lab.
-
Happy New Year
2:11
Eaton Crouse-Hinds, wishes for in 2020