Fuller Advantage Automated Transmission Features and Benefits
10:09
Eaton's Fuller Advantage automated transmission provides optimized performance, uses less oil, and is up to 82 lbs. lighter.
Eaton's Fuller Advantage automated transmission provides optimized performance, uses less oil, and is up to 82 lbs. lighter.
Automated transmissions Similar Videos
-
Get2Know Endurant HD+XD series: Secondary Configuration in International trucks
1:03
The secondary configuration feature in Endurant HD and XD series transmissions allows the driver to switch between Performance Goals to easily tailor transmission performance to the demands of the job.
-
Endurant - Designed with Customers for Customers
3:34
Endurant customer council members share their experiences and contributions to designing this industry-leading transmission.
-
Get2Know Endurant HD+XD: Secondary Configuration in Peterbilt + Kenworth trucks
1:18
The secondary configuration feature in Peterbilt and Kenworth trucks equipped with Endurant HD and XD series or PACCAR TX-12 and TX-18 series transmissions allows the driver to switch between Performance Goals to tailor transmission performance.