AG Drive Demo - 1-Phase Input 3-Phase Output VFD Applications
6:17
The AG or agricultural drive demo at Eaton's Power Systems Experience Center illustrates how a variable frequency drive (VFD) can be operated with a 1-phase input and 3-phase output for 3-phase motor applications where only 1-phase power is available
The AG or agricultural drive demo at Eaton's Power Systems Experience Center illustrates how a variable frequency drive (VFD) can be operated with a 1-phase input and 3-phase output for 3-phase motor applications where only 1-phase power is available
Automation and control Similar Videos
-
The Eaton Gigabit Network Card for cybersecurity
1:19
As a leader in UPSs (uninterruptible power supplies), Eaton launched the Gigabit Network Card for additional cybersecurity and also faster speeds.
-
Motor control fundamentals | Eaton PSEC
10:30
Motor starters are electrical devices used to safely start/stop, reverse, and protect motors. In this video we explain how motor starters work, various design options, and applications in which they are used.
-
Everything as a Grid: Meeting the energy demands of the future
7:33
Electrification and digitalization are increasing energy demands. However, the energy transition along with Eaton’s Everything as a Grid approach creates an opportunity to increase grid resiliency while reducing carbon footprint and energy costs.