XT Compact Combination Starter
1:45
The XT compact combination starter is the latest addition to Eaton’s expansive portfolio of enclosed control products. This starter was designed to provide complete motor circuit protection in a cost-effective, compact solution. It is a UL Type F combination motor controller consisting of an XT contactor and manual motor protector (MMP). Standard options, including a control power transformer (CPT), cover controls and terminal blocks, reduce product complexity while still providing the flexibility to meet application-specific needs. The optional BACnet communication module allows for simple integration into building automation systems. The reduced footprint, cohesive layout and replaceable components make it the easiest combination starter to install and maintain.
The XT compact combination starter is the latest addition to Eaton’s expansive portfolio of enclosed control products. This starter was designed to provide complete motor circuit protection in a cost-effective, compact solution. It is a UL Type F combination motor controller consisting of an XT contactor and manual motor protector (MMP). Standard options, including a control power transformer (CPT), cover controls and terminal blocks, reduce product complexity while still providing the flexibility to meet application-specific needs. The optional BACnet communication module allows for simple integration into building automation systems. The reduced footprint, cohesive layout and replaceable components make it the easiest combination starter to install and maintain.
Automation and control Similar Videos
-
Eaton's DIN rail industrial UPS
5:39
Learn about Eaton's DIN rail mounted UPSs and how their engineered to perform in industrial applications.
-
Motor control fundamentals | Eaton PSEC
10:30
Motor starters are electrical devices used to safely start/stop, reverse, and protect motors. In this video we explain how motor starters work, various design options, and applications in which they are used.
-
Everything as a Grid: Meeting the energy demands of factories
6:47
Advancements in technology offer factories greater monitoring and control capabilities but increase the need for clean and consistent power. Eaton’s Everything as a Grid approach can provide that energy while also reducing downtime and energy costs.