Buzznut time saving strut fitting solution
0:44
Eaton's Buzznut slip-on lock nut washer features a quick slip-on design that allows the washer to lock into place at anywhere along the treaded rod. With a simple twist of a wrench the buzznut can be installed and easily removed for quick field adjustments. Helps reduce installation time by up to 42%. Available in zinc plated or 316 stainless steel.
Eaton's Buzznut slip-on lock nut washer features a quick slip-on design that allows the washer to lock into place at anywhere along the treaded rod. With a simple twist of a wrench the buzznut can be installed and easily removed for quick field adjustments. Helps reduce installation time by up to 42%. Available in zinc plated or 316 stainless steel.
B-Line series Similar Videos
-
KwikRail cable tray overview
0:15
KwikRail cable tray overview
-
KwikRail cable tray straight sections
0:14
KwikRail cable tray system straight sections are available in both welded and bolted rung options.
-
KwikSplice cable channel dove-tail design (no audio)
0:15
KwikSplice cable channel features an innovative dove-tail design.