Mount fans in BA50F fastener in as little as 30 seconds
0:41
The B-Line series RediMount fastener is a pre-assebmled hanger that installs onto a T-Bar in less than 30 seconds. It positions and secures fans and fixtures in suspended ceilings and it includes KwikWire cable and clamps which attach to mounting clips for easy installation. The fastener is UL Listed for fan support up to 70 lbs. or fixtures support up to 90 lbs.
The B-Line series RediMount fastener is a pre-assebmled hanger that installs onto a T-Bar in less than 30 seconds. It positions and secures fans and fixtures in suspended ceilings and it includes KwikWire cable and clamps which attach to mounting clips for easy installation. The fastener is UL Listed for fan support up to 70 lbs. or fixtures support up to 90 lbs.
B-Line series Similar Videos
-
KwikSplice cable channel installs quickly and easily (no audio)
0:12
KwikSplice cable channel overview
-
KwikRail cable tray features (music only)
0:15
KwikRail cable tray features an i-beam retention groove to guide the splice into place and easily secured with only two bolts.
-
KwikRail cable tray features
0:15
KwikRail cable tray features an i-beam retention groove to guide the splice into place and easily secured with only two bolts.