B-Line Flextray wire basket tray installation overview
2:02
Eaton’s B-Line series Flextray wire basket tray and splices out performs many other mesh trays, helping ensure the integrity and quality of cable pathways. Flextray wire basket tray and splices were tested in accordance with NEMA 1 using the simple beam configuration – which is one of the worst-case scenarios for tray testing. Our Flextray wire basket system provides consistency with wire diameters and loads. This allows for predictability and reliability of performance, making Flextray ideal for carrying fiber optic, data, control cables and conductors in commercial, institutional and data center applications. View the installation video to learn more. 0:10 Getting ready for installation 0:21 Flextray bend types 0:29 90 degree horizontal flextray bend 0:49 Horizontal tee flextray bend 1:07 Horizontal cross bend 1:31 Vertical flextray bend
Eaton’s B-Line series Flextray wire basket tray and splices out performs many other mesh trays, helping ensure the integrity and quality of cable pathways. Flextray wire basket tray and splices were tested in accordance with NEMA 1 using the simple beam configuration – which is one of the worst-case scenarios for tray testing. Our Flextray wire basket system provides consistency with wire diameters and loads. This allows for predictability and reliability of performance, making Flextray ideal for carrying fiber optic, data, control cables and conductors in commercial, institutional and data center applications. View the installation video to learn more. 0:10 Getting ready for installation 0:21 Flextray bend types 0:29 90 degree horizontal flextray bend 0:49 Horizontal tee flextray bend 1:07 Horizontal cross bend 1:31 Vertical flextray bend
B-Line series Similar Videos
-
KwikRail cable tray straight sections
0:14
KwikRail cable tray system straight sections are available in both welded and bolted rung options.
-
KwikSplice cable channel dove-tail design (no audio)
0:15
KwikSplice cable channel features an innovative dove-tail design.
-
KwikSplice cable channel installs quickly and easily (no audio)
0:12
KwikSplice cable channel overview