KwikSplice Cable Channel product overview
1:53
0:00 KwikSplice Cable Channel product overview 0:15 Dove-tail profile and two-bolt splice plate 0:25 Channel sizes and styles 0:36 Cut and splice sections 0:55 Offset the cost of cable channel 1:13 Reduce required supports With an innovative dove tail splice design, Eaton’s B-Line series KwikSplice cable channel is designed for fast installation, reduced complexity, and improved versatility. The system is ideal for light duty cable support runs replacing conduit in a variety of industrial and commercial applications. The KwikSplice cable channel comes in 20-foot spans requiring fewer supports than shorter span cable channel solutions. For example, transitioning from 10ft (3m) spans to 20ft (6m) spans reduces supports by 50%. Now, multiply the number of cable tray that is installed on a typical jobsite and the savings really add up. In fact, the savings often outweigh the cost of the cable channel.
0:00 KwikSplice Cable Channel product overview 0:15 Dove-tail profile and two-bolt splice plate 0:25 Channel sizes and styles 0:36 Cut and splice sections 0:55 Offset the cost of cable channel 1:13 Reduce required supports With an innovative dove tail splice design, Eaton’s B-Line series KwikSplice cable channel is designed for fast installation, reduced complexity, and improved versatility. The system is ideal for light duty cable support runs replacing conduit in a variety of industrial and commercial applications. The KwikSplice cable channel comes in 20-foot spans requiring fewer supports than shorter span cable channel solutions. For example, transitioning from 10ft (3m) spans to 20ft (6m) spans reduces supports by 50%. Now, multiply the number of cable tray that is installed on a typical jobsite and the savings really add up. In fact, the savings often outweigh the cost of the cable channel.
B-Line series Similar Videos
-
KwikSplice cable channel dove-tail design
0:15
KwikSplice cable channel features an innovative dove-tail design
-
KwikRail cable tray straight sections
0:14
KwikRail cable tray system straight sections are available in both welded and bolted rung options.
-
KwikRail cable tray features
0:15
KwikRail cable tray features an i-beam retention groove to guide the splice into place and easily secured with only two bolts.