Bussmann series - How to operate the Bussmann series Low Profile Compact Circuit Protector
1:20
The revolutionary Bussmann® series Low Profile Compact Circuit Protector (CCPLP) fused disconnect switch is available in 1-, 2- and 3-pole versions for UL Class CC (1/10-30A), Class G (20A), 13/32”x1- 1/2” midget UL (1/10-30A) and IEC 10x38 aM/gG (0.16-32A) fuses. The CCPLP has the smallest footprint of any UL 98 Listed fused disconnect switch with up to a 200kA SCCR to help improve equipment SCCR. Class G and CC versions are easy to selectively coordinated with upstream CUBEFuses™ using published fuse ampacity ratio tables. Unique panel mounting permits easy integration into many panel designs and provides a high SCCR alternative to low profile circuit breakers on the market.
The revolutionary Bussmann® series Low Profile Compact Circuit Protector (CCPLP) fused disconnect switch is available in 1-, 2- and 3-pole versions for UL Class CC (1/10-30A), Class G (20A), 13/32”x1- 1/2” midget UL (1/10-30A) and IEC 10x38 aM/gG (0.16-32A) fuses. The CCPLP has the smallest footprint of any UL 98 Listed fused disconnect switch with up to a 200kA SCCR to help improve equipment SCCR. Class G and CC versions are easy to selectively coordinated with upstream CUBEFuses™ using published fuse ampacity ratio tables. Unique panel mounting permits easy integration into many panel designs and provides a high SCCR alternative to low profile circuit breakers on the market.
Circuit protection Similar Videos
-
Eaton's Bussmann series Overcurrent Protection Fundamentals webcast (Bussmann University)
58:48
Covers the key overcurrent protection principles including Friemel’s Laws of Overcurrent Protection. The key ratings of overcurrent protective devices, construction and types will be discussed.
-
Electrical arcs and sparks - why electricity jumps
9:40
How does arcing, a natural phenomenon when electricity jumps from one point to another, occur. Also, how to control, safely break, or quench arcs while avoiding damage to electrical systems.
-
Eaton's Bussmann series Determining SCCR - UL 508A SB - Part 1 webcast (Bussmann University)
50:04
Covers the UL 508A requirements and procedures outlined in Supplement SB to determine the short-circuit current rating of an industrial control panel.