Quick-Lok™ Pro Duplex Connector Installation
0:44
This video demonstrates the labor savings feature of the Quick-Lok Pro Duplex Connector. Quick-Lok Pro Connectors save time and lower installation costs by offering the quickest, easiest way to secure cable to a box or enclosure.
This video demonstrates the labor savings feature of the Quick-Lok Pro Duplex Connector. Quick-Lok Pro Connectors save time and lower installation costs by offering the quickest, easiest way to secure cable to a box or enclosure.
Crouse-Hinds series Similar Videos
-
Surge protection device (SPD) installation
13:16
This video demonstrates the steps for installing a surge protective device (SPD). We go through the process starting with prep work, ensuring the correct type of SPD is selected, installing it correctly and finally energizing the SPD.
-
Pauluhn™ DLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Pauluhn™ DLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
-
Crouse-Hinds series AGP17 ATEX and IECEx Explosion-protected Panelboards
2:47
AGP17 ATEX and IECEx explosion-protected distribution boards are designed for MCB distribution of lighting circuits, heating circuits and socket distribution in Zone 1, 2, 21 and 22 hazardous areas.