V-Spring telescoping light pole with weather boot extreme weather test II
1:49
Watch as the V-Spring Telescoping Light Pole with harsh environmental cover maintains mechanical integrity while being subjected to sub-zero temperatures and ice build-up. The Crouse-Hinds series V-Spring telescoping safety light pole increases safety and decreases labor costs associated with lighting installation and routine maintenance. Its innovative design allows for all work to safely take place on the platform or walkway, eliminating the need for portable ladders and fall protection equipment.
Watch as the V-Spring Telescoping Light Pole with harsh environmental cover maintains mechanical integrity while being subjected to sub-zero temperatures and ice build-up. The Crouse-Hinds series V-Spring telescoping safety light pole increases safety and decreases labor costs associated with lighting installation and routine maintenance. Its innovative design allows for all work to safely take place on the platform or walkway, eliminating the need for portable ladders and fall protection equipment.
Crouse-Hinds series Similar Videos
-
Simplify rough-in installations with Crouse-Hinds series Quick-Lok Boxes
1:17
UL Listed Crouse-Hinds series Quick-Lok outlet boxes are packed with features that provide a real productivity benefit to the installer.
-
Medium voltage drives and synchronous transfer control
15:52
In this video we discuss medium voltage drives and illustrate the synchronous transfer system in various applications.
-
Pauluhn™ DLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Pauluhn™ DLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.