Chico® SpeedSeal™ Installation Instructions- Shortened
1:33
Learn how to use Chico SpeedSeal. Chico SpeedSeal compound lets you reliably install a complete explosionproof seal in five minutes. Chico SpeedSeal comes in a self-contained applicator kit that eliminates the need for measuring before mixing. Just pump to mix the material, inject the pre-measured amount, replace the plug and the fitting is sealed. It’s that easy. 0:00 Chico SpeedSeal Installation Instructions 0:06 Prepare the sealing fittings 0:30 Prepare the mixing rod 0:43 How to mix the compound 1:05 Disperse the Chico SpeedSeal compound 1:20 Pump, inject and sealed in less than 5 minutes
Learn how to use Chico SpeedSeal. Chico SpeedSeal compound lets you reliably install a complete explosionproof seal in five minutes. Chico SpeedSeal comes in a self-contained applicator kit that eliminates the need for measuring before mixing. Just pump to mix the material, inject the pre-measured amount, replace the plug and the fitting is sealed. It’s that easy. 0:00 Chico SpeedSeal Installation Instructions 0:06 Prepare the sealing fittings 0:30 Prepare the mixing rod 0:43 How to mix the compound 1:05 Disperse the Chico SpeedSeal compound 1:20 Pump, inject and sealed in less than 5 minutes
Crouse-Hinds series Similar Videos
-
Champ® PLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Champ® Pro PLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
-
Pauluhn™ DLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Pauluhn™ DLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
-
Simplify rough-in installations with Crouse-Hinds series Quick-Lok Boxes
1:17
UL Listed Crouse-Hinds series Quick-Lok outlet boxes are packed with features that provide a real productivity benefit to the installer.