Understanding NEMA 7 explosionproof enclosures
3:05
When it comes to explosion proof enclosures in harsh and hazardous environments, failure is not an option. The NEC and CEC have set specific requirements regarding their design and installation. All NEMA 7 rated enclosures are constructed to withstand and contain the internal combustion of gases and vapors. They are also designed to cool hot gases down before releasing them into the hazardous outside atmosphere. 0:20 How NEMA 7 enclosures work 1:20 NEMA 7 controlled explosion demo
When it comes to explosion proof enclosures in harsh and hazardous environments, failure is not an option. The NEC and CEC have set specific requirements regarding their design and installation. All NEMA 7 rated enclosures are constructed to withstand and contain the internal combustion of gases and vapors. They are also designed to cool hot gases down before releasing them into the hazardous outside atmosphere. 0:20 How NEMA 7 enclosures work 1:20 NEMA 7 controlled explosion demo
Crouse-Hinds series Similar Videos
-
Champ® PLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Champ® Pro PLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
-
Integrated Pole Mount for Crouse-Hinds series VLL LED Zone 1 GRP Linear Fixtures
1:11
Designed specifically for pole-mounting applications, providing improved reliability with a built in cable gland, no exposed cables, and an externally accessible Ex e chamber for easy termination
-
Pauluhn™ DLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Pauluhn™ DLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.