Understanding NEMA 7 explosionproof enclosures
3:05
When it comes to explosion proof enclosures in harsh and hazardous environments, failure is not an option. The NEC and CEC have set specific requirements regarding their design and installation. All NEMA 7 rated enclosures are constructed to withstand and contain the internal combustion of gases and vapors. They are also designed to cool hot gases down before releasing them into the hazardous outside atmosphere. 0:20 How NEMA 7 enclosures work 1:20 NEMA 7 controlled explosion demo
When it comes to explosion proof enclosures in harsh and hazardous environments, failure is not an option. The NEC and CEC have set specific requirements regarding their design and installation. All NEMA 7 rated enclosures are constructed to withstand and contain the internal combustion of gases and vapors. They are also designed to cool hot gases down before releasing them into the hazardous outside atmosphere. 0:20 How NEMA 7 enclosures work 1:20 NEMA 7 controlled explosion demo
Crouse-Hinds series Similar Videos
-
Champ® MLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Champ® MLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
-
Simplify rough-in installations with Crouse-Hinds series Quick-Lok Boxes
1:17
UL Listed Crouse-Hinds series Quick-Lok outlet boxes are packed with features that provide a real productivity benefit to the installer.
-
Crouse-Hinds series CEAG portfolio - Cadenas PARTcommunity
2:22
Tutorial on using Cadenas PARTcommunity to configure, view and download Crouse-Hinds series CEAG product drawings and models