Flame Propagation
19:50
This classic from the 1950s, filmed by the American Gas Association's Accident Prevention Committee, provides a detailed look at flame propogation, which is the movement of flame through a mixture of combustible gas and air.
This classic from the 1950s, filmed by the American Gas Association's Accident Prevention Committee, provides a detailed look at flame propogation, which is the movement of flame through a mixture of combustible gas and air.
Crouse-Hinds series Similar Videos
-
Pauluhn™ DLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Pauluhn™ DLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
-
Champ® MLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Champ® MLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
-
Surge protection device (SPD) installation
13:16
This video demonstrates the steps for installing a surge protective device (SPD). We go through the process starting with prep work, ensuring the correct type of SPD is selected, installing it correctly and finally energizing the SPD.