Redapt Y and T Adapters
3:03
How "T" and "Y" adaptors can save installation time in confined spaces for additional entries to electrical enclosures. Redapt explosion-proof shaped adaptors provide an opportunity for installers to run cables in additional entries where pre-machine entries are limited or at an angle in confined or difficult situations. Compared to traditional methods of creating additional entries in enclosures Redapt shaped adaptors can reduce downtime from three weeks to one hour and total cost by half. Designed for use in hazardous areas application, the full Redapt shaped adaptor range is certified to protection concept Exde "Flameproof" and the "Y" and "T" adaptors are also certified to Exd/Exe "Increased Safety".
How "T" and "Y" adaptors can save installation time in confined spaces for additional entries to electrical enclosures. Redapt explosion-proof shaped adaptors provide an opportunity for installers to run cables in additional entries where pre-machine entries are limited or at an angle in confined or difficult situations. Compared to traditional methods of creating additional entries in enclosures Redapt shaped adaptors can reduce downtime from three weeks to one hour and total cost by half. Designed for use in hazardous areas application, the full Redapt shaped adaptor range is certified to protection concept Exde "Flameproof" and the "Y" and "T" adaptors are also certified to Exd/Exe "Increased Safety".
Crouse-Hinds series Similar Videos
-
Simon Matthieson - how we're taking steps towards our 2030 sustainability goals.
1:42
We talk to Simon Matthieson about how we're investing in energy-efficient buildings, operations and materials to take real steps towards our sustainability goals. Our new facility in Arendal, Norway, is a demonstration of those commitments.
-
Champ® MLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Champ® MLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
-
Simplify rough-in installations with Crouse-Hinds series Quick-Lok Boxes
1:17
UL Listed Crouse-Hinds series Quick-Lok outlet boxes are packed with features that provide a real productivity benefit to the installer.