Redapt DPE Increased Safety Breather/Drains
3:10
Moisture problems can create serious problems in enclosures and other equipment. The moisture build up can lead to electrical shortages and corrosion of the enclosure. Breather drains are the solution. They're also ideal in other non-hazardous area locations and equipment such as solar panel equipment. 1:10 Breather drain installation in an enclosure 2:18 Breather drains are available in Exe and Exd/Exe versions 2:42 Technical information
Moisture problems can create serious problems in enclosures and other equipment. The moisture build up can lead to electrical shortages and corrosion of the enclosure. Breather drains are the solution. They're also ideal in other non-hazardous area locations and equipment such as solar panel equipment. 1:10 Breather drain installation in an enclosure 2:18 Breather drains are available in Exe and Exd/Exe versions 2:42 Technical information
Crouse-Hinds series Similar Videos
-
Integrated Pole Mount for Crouse-Hinds series VLL LED Zone 1 GRP Linear Fixtures
1:11
Designed specifically for pole-mounting applications, providing improved reliability with a built in cable gland, no exposed cables, and an externally accessible Ex e chamber for easy termination
-
Champ® MLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Champ® MLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
-
Crouse-Hinds series AGP17 ATEX and IECEx Explosion-protected Panelboards
2:47
AGP17 ATEX and IECEx explosion-protected distribution boards are designed for MCB distribution of lighting circuits, heating circuits and socket distribution in Zone 1, 2, 21 and 22 hazardous areas.