Redapt DPE Increased Safety Breather/Drains
3:10
Moisture problems can create serious problems in enclosures and other equipment. The moisture build up can lead to electrical shortages and corrosion of the enclosure. Breather drains are the solution. They're also ideal in other non-hazardous area locations and equipment such as solar panel equipment. 1:10 Breather drain installation in an enclosure 2:18 Breather drains are available in Exe and Exd/Exe versions 2:42 Technical information
Moisture problems can create serious problems in enclosures and other equipment. The moisture build up can lead to electrical shortages and corrosion of the enclosure. Breather drains are the solution. They're also ideal in other non-hazardous area locations and equipment such as solar panel equipment. 1:10 Breather drain installation in an enclosure 2:18 Breather drains are available in Exe and Exd/Exe versions 2:42 Technical information
Crouse-Hinds series Similar Videos
-
Champ® PLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Champ® Pro PLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
-
Champ® MLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Champ® MLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
-
Surge protection device (SPD) installation
13:16
This video demonstrates the steps for installing a surge protective device (SPD). We go through the process starting with prep work, ensuring the correct type of SPD is selected, installing it correctly and finally energizing the SPD.