Champ® VMV LED Connected Lighting
1:27
Champ VMV connected lighting is an innovative solution for remotely monitoring and controlling lighting in hazardous and hard to reach areas. Combining Eaton Crouse-Hinds advanced LED lighting fixtures with leading edge communication and sensing technologies, Champ VMV allows you to provide optimal light levels while minimizing energy use and run time. 0:29 How it works 0:49 Why connect with Champ VMV?
Champ VMV connected lighting is an innovative solution for remotely monitoring and controlling lighting in hazardous and hard to reach areas. Combining Eaton Crouse-Hinds advanced LED lighting fixtures with leading edge communication and sensing technologies, Champ VMV allows you to provide optimal light levels while minimizing energy use and run time. 0:29 How it works 0:49 Why connect with Champ VMV?
Crouse-Hinds series Similar Videos
-
Champ® MLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Champ® MLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
-
Simplify rough-in installations with Crouse-Hinds series Quick-Lok Boxes
1:17
UL Listed Crouse-Hinds series Quick-Lok outlet boxes are packed with features that provide a real productivity benefit to the installer.
-
Surge protection device (SPD) installation
13:16
This video demonstrates the steps for installing a surge protective device (SPD). We go through the process starting with prep work, ensuring the correct type of SPD is selected, installing it correctly and finally energizing the SPD.