Crouse-Hinds series CEAG PXLED Explosion-protected LED Floodlights overview
2:01
The Crouse-Hinds series CEAG PXLED family is a compact, modular floodlight that provides a complete solution for a wide range of lighting applications. The PXLED is certified for use in IEC Zones 1, 21, 2 and 22 hazardous areas, and a 100,000 hour rated life at 25ºC ensures years of reliable performance. Six models of the PXLED are available, ranging from 5,000 to 32,000 lumens, providing an energy-efficient and long-life replacement for traditional 70W-600W light sources. The PXLED is ideal for ceiling and wall mounted general area lighting where flammable vapors and gases are present, along with harsh conditions including vibration, dust, moisture, corrosive atmospheres and extreme temperatures. 0:14 Temperature range 0:27 Luminous flux chart 0:39 Design overview 1:08 Comparison of economical efficiency
The Crouse-Hinds series CEAG PXLED family is a compact, modular floodlight that provides a complete solution for a wide range of lighting applications. The PXLED is certified for use in IEC Zones 1, 21, 2 and 22 hazardous areas, and a 100,000 hour rated life at 25ºC ensures years of reliable performance. Six models of the PXLED are available, ranging from 5,000 to 32,000 lumens, providing an energy-efficient and long-life replacement for traditional 70W-600W light sources. The PXLED is ideal for ceiling and wall mounted general area lighting where flammable vapors and gases are present, along with harsh conditions including vibration, dust, moisture, corrosive atmospheres and extreme temperatures. 0:14 Temperature range 0:27 Luminous flux chart 0:39 Design overview 1:08 Comparison of economical efficiency
Crouse-Hinds series Similar Videos
-
Crouse-Hinds series AGP17 ATEX and IECEx Explosion-protected Panelboards
2:47
AGP17 ATEX and IECEx explosion-protected distribution boards are designed for MCB distribution of lighting circuits, heating circuits and socket distribution in Zone 1, 2, 21 and 22 hazardous areas.
-
Champ® PLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Champ® Pro PLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
-
Champ® MLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Champ® MLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.