DB3B sounder product spotlight
2:01
Eaton's Crouse-Hinds series MEDC DB3B is a high-power explosion proof sounder which is provided with versatile control options allowing compatibility with a wide range of control methods and PLCs. Capable of producing 122dB @ 1m, the DB3B features an integral volume control, 28 user selectable tones and custom tones programmed to customer specification. The standard DC unit provides 3 tone stages, each stage has 28 tones available which can be independently selected.
Eaton's Crouse-Hinds series MEDC DB3B is a high-power explosion proof sounder which is provided with versatile control options allowing compatibility with a wide range of control methods and PLCs. Capable of producing 122dB @ 1m, the DB3B features an integral volume control, 28 user selectable tones and custom tones programmed to customer specification. The standard DC unit provides 3 tone stages, each stage has 28 tones available which can be independently selected.
Crouse-Hinds series Similar Videos
-
Pauluhn™ DLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Pauluhn™ DLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
-
Champ® PLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Champ® Pro PLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
-
Simplify rough-in installations with Crouse-Hinds series Quick-Lok Boxes
1:17
UL Listed Crouse-Hinds series Quick-Lok outlet boxes are packed with features that provide a real productivity benefit to the installer.