Crouse-Hinds series Champ LED Wall Pack Fixture
1:45
CPMV LED wallpacks are engineered to deliver high lumen output and maintenance-free long life in the toughest conditions. The Champ CPMV LED is available from 3,000 to 7,000 lumens and is designed for extreme conditions and hazardous applications. Eaton's Crouse-Hinds Champ-Pak CPMV LED wallpacks are engineered to provide high performance in Class I, Division 2 areas.
CPMV LED wallpacks are engineered to deliver high lumen output and maintenance-free long life in the toughest conditions. The Champ CPMV LED is available from 3,000 to 7,000 lumens and is designed for extreme conditions and hazardous applications. Eaton's Crouse-Hinds Champ-Pak CPMV LED wallpacks are engineered to provide high performance in Class I, Division 2 areas.
Crouse-Hinds series Similar Videos
-
Crouse-Hinds series AGP17 ATEX and IECEx Explosion-protected Panelboards
2:47
AGP17 ATEX and IECEx explosion-protected distribution boards are designed for MCB distribution of lighting circuits, heating circuits and socket distribution in Zone 1, 2, 21 and 22 hazardous areas.
-
Surge protection device (SPD) installation
13:16
This video demonstrates the steps for installing a surge protective device (SPD). We go through the process starting with prep work, ensuring the correct type of SPD is selected, installing it correctly and finally energizing the SPD.
-
Crouse-Hinds series CEAG portfolio - Cadenas PARTcommunity
2:22
Tutorial on using Cadenas PARTcommunity to configure, view and download Crouse-Hinds series CEAG product drawings and models