Champ LED Wall Pack Hose Test
0:43
Champ CPMV LED wall packs are engineered to provide maintenance free illumination, long life and high performance in Class I, Division 2 and Class II, Division 1 areas. It is available from 3,000 to 7,000 lumens and is designed for extreme conditions and hazardous applications.
Champ CPMV LED wall packs are engineered to provide maintenance free illumination, long life and high performance in Class I, Division 2 and Class II, Division 1 areas. It is available from 3,000 to 7,000 lumens and is designed for extreme conditions and hazardous applications.
Crouse-Hinds series Similar Videos
-
Medium voltage drives and synchronous transfer control
15:52
In this video we discuss medium voltage drives and illustrate the synchronous transfer system in various applications.
-
Champ® PLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Champ® Pro PLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
-
Crouse-Hinds series CEAG portfolio - Cadenas PARTcommunity
2:22
Tutorial on using Cadenas PARTcommunity to configure, view and download Crouse-Hinds series CEAG product drawings and models