Crouse-Hinds series HPLN LED light fixtures
2:48
Eaton's HPLN LED Lighting for hazardous areas is available in 3 models from 3,000 to 25,000 lumens, providing a lighting solution for areas with mounting heights from 2.5 meters to 12 meters. Multiple mounting options are available for different applications including floodlight trunnion, stanchion, wall, pendant and ceiling mounting. The light fixtures are waterproof, dustproof and corrosionproof. Eaton LED solutions perform safely and reliably for decades in the toughest operating conditions. 0:27 LED applications 0:32 Crouse-Hinds series LED product families 0:39 Available models 0:54 Product features 1:24 Water, dust and corrosionproof 1:30 Multiple installation methods 2:09 Custom optics 2:19 HPLN 7L vs 175 watt HID comparison
Eaton's HPLN LED Lighting for hazardous areas is available in 3 models from 3,000 to 25,000 lumens, providing a lighting solution for areas with mounting heights from 2.5 meters to 12 meters. Multiple mounting options are available for different applications including floodlight trunnion, stanchion, wall, pendant and ceiling mounting. The light fixtures are waterproof, dustproof and corrosionproof. Eaton LED solutions perform safely and reliably for decades in the toughest operating conditions. 0:27 LED applications 0:32 Crouse-Hinds series LED product families 0:39 Available models 0:54 Product features 1:24 Water, dust and corrosionproof 1:30 Multiple installation methods 2:09 Custom optics 2:19 HPLN 7L vs 175 watt HID comparison
Crouse-Hinds series Similar Videos
-
Pauluhn™ DLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Pauluhn™ DLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
-
Simon Matthieson - how we're taking steps towards our 2030 sustainability goals.
1:42
We talk to Simon Matthieson about how we're investing in energy-efficient buildings, operations and materials to take real steps towards our sustainability goals. Our new facility in Arendal, Norway, is a demonstration of those commitments.
-
Surge protection device (SPD) installation
13:16
This video demonstrates the steps for installing a surge protective device (SPD). We go through the process starting with prep work, ensuring the correct type of SPD is selected, installing it correctly and finally energizing the SPD.