Crouse-Hinds series HPLN LED light fixtures
2:48
Eaton's HPLN LED Lighting for hazardous areas is available in 3 models from 3,000 to 25,000 lumens, providing a lighting solution for areas with mounting heights from 2.5 meters to 12 meters. Multiple mounting options are available for different applications including floodlight trunnion, stanchion, wall, pendant and ceiling mounting. The light fixtures are waterproof, dustproof and corrosionproof. Eaton LED solutions perform safely and reliably for decades in the toughest operating conditions. 0:27 LED applications 0:32 Crouse-Hinds series LED product families 0:39 Available models 0:54 Product features 1:24 Water, dust and corrosionproof 1:30 Multiple installation methods 2:09 Custom optics 2:19 HPLN 7L vs 175 watt HID comparison
Eaton's HPLN LED Lighting for hazardous areas is available in 3 models from 3,000 to 25,000 lumens, providing a lighting solution for areas with mounting heights from 2.5 meters to 12 meters. Multiple mounting options are available for different applications including floodlight trunnion, stanchion, wall, pendant and ceiling mounting. The light fixtures are waterproof, dustproof and corrosionproof. Eaton LED solutions perform safely and reliably for decades in the toughest operating conditions. 0:27 LED applications 0:32 Crouse-Hinds series LED product families 0:39 Available models 0:54 Product features 1:24 Water, dust and corrosionproof 1:30 Multiple installation methods 2:09 Custom optics 2:19 HPLN 7L vs 175 watt HID comparison
Crouse-Hinds series Similar Videos
-
Champ® PLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Champ® Pro PLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
-
Integrated Pole Mount for Crouse-Hinds series VLL LED Zone 1 GRP Linear Fixtures
1:11
Designed specifically for pole-mounting applications, providing improved reliability with a built in cable gland, no exposed cables, and an externally accessible Ex e chamber for easy termination
-
Pauluhn™ DLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Pauluhn™ DLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.