Crouse-Hinds series VLL LED Zone 1 GRP Linear Fixtures overview
1:48
Eaton's Crouse-Hinds series VLL LED GRP Linear Fixtures for zone 1, 2, 21 and 22 offer high efficiency with lumen efficacy up to 130lm/W. Typical savings include 40% reduction in energy costs, 66% lower total cost of ownership and 100% lamp maintenance reduction. Multiple mounting options allow for installation flexibility including ceiling mounting, wall mounting, pipe mounting, and sliding rail. 0:29 Typical savings 0:36 Rugged design 0:42 Industry leading protection design 0:50 Optional self-contained battery 0:57 Installation options
Eaton's Crouse-Hinds series VLL LED GRP Linear Fixtures for zone 1, 2, 21 and 22 offer high efficiency with lumen efficacy up to 130lm/W. Typical savings include 40% reduction in energy costs, 66% lower total cost of ownership and 100% lamp maintenance reduction. Multiple mounting options allow for installation flexibility including ceiling mounting, wall mounting, pipe mounting, and sliding rail. 0:29 Typical savings 0:36 Rugged design 0:42 Industry leading protection design 0:50 Optional self-contained battery 0:57 Installation options
Crouse-Hinds series Similar Videos
-
Integrated Pole Mount for Crouse-Hinds series VLL LED Zone 1 GRP Linear Fixtures
1:11
Designed specifically for pole-mounting applications, providing improved reliability with a built in cable gland, no exposed cables, and an externally accessible Ex e chamber for easy termination
-
Pauluhn™ DLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Pauluhn™ DLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
-
Crouse-Hinds series CEAG portfolio - Cadenas PARTcommunity
2:22
Tutorial on using Cadenas PARTcommunity to configure, view and download Crouse-Hinds series CEAG product drawings and models