CT-3-Understanding the Differences between NEMA and IEC
9:44
NEMA provides a forum for companies to develop technical standards to promote safe and effective design, installation and use of electrical products. It consists of 450 member companies in the US including Eaton. The International Electrotechnical Commission (IEC) sets regional standards for the safe installation of electrical wiring and equipment. These standards are generally followed outside the US and Canada. Unlike NEMA, IEC does not specify load classes. In the IEC specifications, the strength can be described as clear, OK, or unclear. 0:40 NEMA standards 1:09 VE-1 and VE-2 standards for cable tray 2:22 NENA load classes 3:01 NEMA Load tests 4:21 IEC standards 4:34 IEC strength categories 5:21 IEC load testing 5:57 IEC Impact testing 6:44 NEMA installation guidelines 8:00 Summary graph 8:30 Applications 9:44 Review
NEMA provides a forum for companies to develop technical standards to promote safe and effective design, installation and use of electrical products. It consists of 450 member companies in the US including Eaton. The International Electrotechnical Commission (IEC) sets regional standards for the safe installation of electrical wiring and equipment. These standards are generally followed outside the US and Canada. Unlike NEMA, IEC does not specify load classes. In the IEC specifications, the strength can be described as clear, OK, or unclear. 0:40 NEMA standards 1:09 VE-1 and VE-2 standards for cable tray 2:22 NENA load classes 3:01 NEMA Load tests 4:21 IEC standards 4:34 IEC strength categories 5:21 IEC load testing 5:57 IEC Impact testing 6:44 NEMA installation guidelines 8:00 Summary graph 8:30 Applications 9:44 Review
Electrical - 100 latest videos Similar Videos
-
Eaton's Universal Input Rack PDU G4 Installation
3:42
Watch Richard Varela, Eaton's Global Product Manager for Rack PDUs, install Eaton's new Universal Input Rack PDU! Discover a globally adaptable, single-chassis PDU for streamlined power management. Learn more at eaton.com/PDUG4.
-
Eaton's Experiential Learning Series (ExL)
3:19
Eaton’s Experiential Learning (ExL) series is designed to further professionals understanding and knowledge of power systems. The course provides hands-on training and demonstrations on full-scale, energized power systems.
-
Integrated Pole Mount for Crouse-Hinds series VLL LED Zone 1 GRP Linear Fixtures
1:11
Designed specifically for pole-mounting applications, providing improved reliability with a built in cable gland, no exposed cables, and an externally accessible Ex e chamber for easy termination