Eaton's B-Line series Snap 'N Shield pipe support installation
0:30
While cut pieces of PVC or metal shields tend to move or even fall out over time, the Snap ‘N Shield support attaches directly to support and helps eliminate the movement of the shield. The curved lipped edge along with its textured interior surface allows free movement of the pipe and insulation within the shield. This goes a long way in helping prevent insulation from tearing, and possibly causing damage.
While cut pieces of PVC or metal shields tend to move or even fall out over time, the Snap ‘N Shield support attaches directly to support and helps eliminate the movement of the shield. The curved lipped edge along with its textured interior surface allows free movement of the pipe and insulation within the shield. This goes a long way in helping prevent insulation from tearing, and possibly causing damage.
Electrical - 100 latest videos Similar Videos
-
5 Questions to ask before buying a surge protector
3:00
In this video, we will help guide you through what questions to ask before you buy a surge protector.
-
Medium voltage motor controls | Eaton PSEC
9:16
Motors consume over 70% of the energy within industrial applications. This makes medium voltage motor controls, the devices that control and protect motors, critical to production and efficiency.
-
Eaton's Experiential Learning Series (ExL)
3:19
Eaton’s Experiential Learning (ExL) series is designed to further professionals understanding and knowledge of power systems. The course provides hands-on training and demonstrations on full-scale, energized power systems.