Buzznut time saving strut fitting solution

0:44

Eaton's Buzznut slip-on lock nut washer features a quick slip-on design that allows the washer to lock into place at anywhere along the treaded rod. With a simple twist of a wrench the buzznut can be installed and easily removed for quick field adjustments. Helps reduce installation time by up to 42%. Available in zinc plated or 316 stainless steel.

Electrical - 100 latest videos
Buzznut time saving strut fitting solution

Eaton's Buzznut slip-on lock nut washer features a quick slip-on design that allows the washer to lock into place at anywhere along the treaded rod. With a simple twist of a wrench the buzznut can be installed and easily removed for quick field adjustments. Helps reduce installation time by up to 42%. Available in zinc plated or 316 stainless steel.

Electrical - 100 latest videos Similar Videos

Similar Videos