Crouse-Hinds series HPLN LED light fixtures
2:48
Eaton's HPLN LED Lighting for hazardous areas is available in 3 models from 3,000 to 25,000 lumens, providing a lighting solution for areas with mounting heights from 2.5 meters to 12 meters. Multiple mounting options are available for different applications including floodlight trunnion, stanchion, wall, pendant and ceiling mounting. The light fixtures are waterproof, dustproof and corrosionproof. Eaton LED solutions perform safely and reliably for decades in the toughest operating conditions. 0:27 LED applications 0:32 Crouse-Hinds series LED product families 0:39 Available models 0:54 Product features 1:24 Water, dust and corrosionproof 1:30 Multiple installation methods 2:09 Custom optics 2:19 HPLN 7L vs 175 watt HID comparison
Eaton's HPLN LED Lighting for hazardous areas is available in 3 models from 3,000 to 25,000 lumens, providing a lighting solution for areas with mounting heights from 2.5 meters to 12 meters. Multiple mounting options are available for different applications including floodlight trunnion, stanchion, wall, pendant and ceiling mounting. The light fixtures are waterproof, dustproof and corrosionproof. Eaton LED solutions perform safely and reliably for decades in the toughest operating conditions. 0:27 LED applications 0:32 Crouse-Hinds series LED product families 0:39 Available models 0:54 Product features 1:24 Water, dust and corrosionproof 1:30 Multiple installation methods 2:09 Custom optics 2:19 HPLN 7L vs 175 watt HID comparison
Electrical - 100 latest videos Similar Videos
-
Switchboard basics
13:46
Introduction to switchboards and how they are used to safely distribute electricity throughout commercial and industrial facilities.
-
Medium voltage motor controls | Eaton PSEC
9:16
Motors consume over 70% of the energy within industrial applications. This makes medium voltage motor controls, the devices that control and protect motors, critical to production and efficiency.
-
Eaton's Universal Input Rack PDU G4 Installation
3:42
Watch Richard Varela, Eaton's Global Product Manager for Rack PDUs, install Eaton's new Universal Input Rack PDU! Discover a globally adaptable, single-chassis PDU for streamlined power management. Learn more at eaton.com/PDUG4.