2020 NEC® Code changes
5:59
The National Fire Protection Association has completed the 2020 National Electrical Code making process and it is that time to cover some significant code changes for one- and two-family residential and commercial electrical installations. The following are some significant changes along with Eaton product solutions to help aid in the installation and inspection processes. As always, consult with your AHJ or manufacturer for proper guidance or interpretation of the product and/or code compliant installation.
The National Fire Protection Association has completed the 2020 National Electrical Code making process and it is that time to cover some significant code changes for one- and two-family residential and commercial electrical installations. The following are some significant changes along with Eaton product solutions to help aid in the installation and inspection processes. As always, consult with your AHJ or manufacturer for proper guidance or interpretation of the product and/or code compliant installation.
Electrical - 100 latest videos Similar Videos
-
Medium voltage motor controls | Eaton PSEC
9:16
Motors consume over 70% of the energy within industrial applications. This makes medium voltage motor controls, the devices that control and protect motors, critical to production and efficiency.
-
Eaton's B-Line series seismic bracing cable kit system
1:22
Up to 50% faster to install, the seismic bracing cable kit system is designed to suspend equipment and other systems to help minimize damage in a seismic event. It is ideal for new and retrofit mechanical, electrical and plumbing (MEP) applications.
-
Motor control fundamentals | Eaton PSEC
10:30
Motor starters are electrical devices used to safely start/stop, reverse, and protect motors. In this video we explain how motor starters work, various design options, and applications in which they are used.