TUTORIAL DO NO BREAK 9SX
3:37
O No-Break 9SX da EATON é inovador e oferece o melhor custo benefício do mercado. É projetado para operar com 20kVA, fator de potencia unitário, eficiència de 96% e dimensional de 3U
O No-Break 9SX da EATON é inovador e oferece o melhor custo benefício do mercado. É projetado para operar com 20kVA, fator de potencia unitário, eficiència de 96% e dimensional de 3U
Electrical - 100 latest videos Similar Videos
-
Electrical arcs and sparks - why electricity jumps
9:40
How does arcing, a natural phenomenon when electricity jumps from one point to another, occur. Also, how to control, safely break, or quench arcs while avoiding damage to electrical systems.
-
Integrated Pole Mount for Crouse-Hinds series VLL LED Zone 1 GRP Linear Fixtures
1:11
Designed specifically for pole-mounting applications, providing improved reliability with a built in cable gland, no exposed cables, and an externally accessible Ex e chamber for easy termination
-
Vacuum interrupter technology
8:21
Vacuum interrupters are switching devices that use separable contacts in an enclosed vacuum-tight chamber. The operation of the contacts initiates the ionization process; however, the sealed vacuum chamber safely quenches the arc.