Eaton's Power Xpert XGIS Switchgear Explained and Demonstration
15:15
Eaton’s Power Xpert XGIS gas insulated switchgear is constructed with the majority of the medium-voltage parts fixed-mounted and contained in a laser-welded stainless steel SF6-filled tank suitable for withstanding harsh, corrosive environments. The Power Xpert XGIS mv switchgear delivers an option that is small in size and big in value, with high reliability and enhanced safety to support industrial, oil & gas, data center, utility, mining and infrastructure segments. The enhanced safety, small footprint and virtually maintenance-free design of Eaton’s GIS helps to lower ownership cost and optimize ROI. Medium voltage power system applications often require MV switchgear. How do you decide which type of gear to select for your application? Medium voltage (MV) switchgear includes air insulated (AIS) and gas insulated (GIS) switchgear. Eaton’s David Woolard explains advantages and application considerations for GIS switchgear for large power systems including commercia buildings, stadiums, arenas, oil and gas applications, chemical plants, industrial plants and utility systems. At Eaton’s Power Systems Experience Center (PSEC) David demonstrates grounding and maintenance, arc resistant construction, interlocks, lock out tag out LOTO, electrical safety, vacuum breaker, SF6 gas, electrically safe work condition, voltage sensing, IEEE, ANSI, NEMA, IEC, standards, electrical standards, electrical safety. Learn more at Eaton.com/xgis
Eaton’s Power Xpert XGIS gas insulated switchgear is constructed with the majority of the medium-voltage parts fixed-mounted and contained in a laser-welded stainless steel SF6-filled tank suitable for withstanding harsh, corrosive environments. The Power Xpert XGIS mv switchgear delivers an option that is small in size and big in value, with high reliability and enhanced safety to support industrial, oil & gas, data center, utility, mining and infrastructure segments. The enhanced safety, small footprint and virtually maintenance-free design of Eaton’s GIS helps to lower ownership cost and optimize ROI. Medium voltage power system applications often require MV switchgear. How do you decide which type of gear to select for your application? Medium voltage (MV) switchgear includes air insulated (AIS) and gas insulated (GIS) switchgear. Eaton’s David Woolard explains advantages and application considerations for GIS switchgear for large power systems including commercia buildings, stadiums, arenas, oil and gas applications, chemical plants, industrial plants and utility systems. At Eaton’s Power Systems Experience Center (PSEC) David demonstrates grounding and maintenance, arc resistant construction, interlocks, lock out tag out LOTO, electrical safety, vacuum breaker, SF6 gas, electrically safe work condition, voltage sensing, IEEE, ANSI, NEMA, IEC, standards, electrical standards, electrical safety. Learn more at Eaton.com/xgis
Electrical services Similar Videos
-
Locating hot spots within electrical gear using a permanent thermal scanning solution: Continuous thermal monitoring
11:19
Application Engineer Yzhi Alexander explains how a continuous thermal monitoring system can increase production time, equipment life and worker safety.
-
Medium voltage motor controls | Eaton PSEC
9:16
Motors consume over 70% of the energy within industrial applications. This makes medium voltage motor controls, the devices that control and protect motors, critical to production and efficiency.
-
Solar Energy
15:16
Learn about solar energy, inverters, PV efficiency, microgrids with DC power and energy storage. Santino Graziani and John Vernacchia explain how Eaton can help you with renewable applications at our Power Systems Experience Center.