CT-3-Understanding the Differences between NEMA and IEC
9:44
NEMA provides a forum for companies to develop technical standards to promote safe and effective design, installation and use of electrical products. It consists of 450 member companies in the US including Eaton. The International Electrotechnical Commission (IEC) sets regional standards for the safe installation of electrical wiring and equipment. These standards are generally followed outside the US and Canada. Unlike NEMA, IEC does not specify load classes. In the IEC specifications, the strength can be described as clear, OK, or unclear. 0:40 NEMA standards 1:09 VE-1 and VE-2 standards for cable tray 2:22 NENA load classes 3:01 NEMA Load tests 4:21 IEC standards 4:34 IEC strength categories 5:21 IEC load testing 5:57 IEC Impact testing 6:44 NEMA installation guidelines 8:00 Summary graph 8:30 Applications 9:44 Review
NEMA provides a forum for companies to develop technical standards to promote safe and effective design, installation and use of electrical products. It consists of 450 member companies in the US including Eaton. The International Electrotechnical Commission (IEC) sets regional standards for the safe installation of electrical wiring and equipment. These standards are generally followed outside the US and Canada. Unlike NEMA, IEC does not specify load classes. In the IEC specifications, the strength can be described as clear, OK, or unclear. 0:40 NEMA standards 1:09 VE-1 and VE-2 standards for cable tray 2:22 NENA load classes 3:01 NEMA Load tests 4:21 IEC standards 4:34 IEC strength categories 5:21 IEC load testing 5:57 IEC Impact testing 6:44 NEMA installation guidelines 8:00 Summary graph 8:30 Applications 9:44 Review
Electrical Similar Videos
-
Electrical arcs and sparks - why electricity jumps
9:40
How does arcing, a natural phenomenon when electricity jumps from one point to another, occur. Also, how to control, safely break, or quench arcs while avoiding damage to electrical systems.
-
Eaton's B-Line series seismic bracing cable kit system
1:22
Up to 50% faster to install, the seismic bracing cable kit system is designed to suspend equipment and other systems to help minimize damage in a seismic event. It is ideal for new and retrofit mechanical, electrical and plumbing (MEP) applications.
-
Unboxing the Eaton 9PX 6 kVA lithium-ion UPS
5:55
Unbox the Eaton 9PX 6 kVA Lithium-ion UPS with us! This video provides a quick overview of its contents, design features and key specifications. Learn how this efficient UPS with a lithium-ion battery can reliably support your power needs.