SynergEX Panelboards
3:01
SynergEX EZFlex components and main breaker are fully encapsulated so that sparking or heat are not capable of igniting an explosive atmosphere. These encapsulated components allow for the use of lightweight enclosures for easy installation. SynergEX panelboards open in seconds via two quarter-turn screws, versus up to 70+ bolts as with traditional NEMA 7 enclosures. 0:22 Traditional NEMA 7 bolted enclosure example 1:01 Overcurrent and circuit protection 1:12 Encapsulated touch safe design 1:44 Touch safe busbar 2:14 Certifications and temperature range
SynergEX EZFlex components and main breaker are fully encapsulated so that sparking or heat are not capable of igniting an explosive atmosphere. These encapsulated components allow for the use of lightweight enclosures for easy installation. SynergEX panelboards open in seconds via two quarter-turn screws, versus up to 70+ bolts as with traditional NEMA 7 enclosures. 0:22 Traditional NEMA 7 bolted enclosure example 1:01 Overcurrent and circuit protection 1:12 Encapsulated touch safe design 1:44 Touch safe busbar 2:14 Certifications and temperature range
Electrical Similar Videos
-
Electrical arcs and sparks - why electricity jumps
9:40
How does arcing, a natural phenomenon when electricity jumps from one point to another, occur. Also, how to control, safely break, or quench arcs while avoiding damage to electrical systems.
-
Smart sensors for smart grids: GridAdvisor Series II
12:06
Eaton’s GridAdvisor Series II smart sensor is a conductor-mounted line sensor that accommodates all voltages, currents, overhead, padmount and vault applications in a single unit.
-
Eaton's Universal Input Rack PDU G4 Installation
3:42
Watch Richard Varela, Eaton's Global Product Manager for Rack PDUs, install Eaton's new Universal Input Rack PDU! Discover a globally adaptable, single-chassis PDU for streamlined power management. Learn more at eaton.com/PDUG4.