Crouse-Hinds series CEAG PXLED Explosion-protected LED Floodlights overview
2:01
The Crouse-Hinds series CEAG PXLED family is a compact, modular floodlight that provides a complete solution for a wide range of lighting applications. The PXLED is certified for use in IEC Zones 1, 21, 2 and 22 hazardous areas, and a 100,000 hour rated life at 25ºC ensures years of reliable performance. Six models of the PXLED are available, ranging from 5,000 to 32,000 lumens, providing an energy-efficient and long-life replacement for traditional 70W-600W light sources. The PXLED is ideal for ceiling and wall mounted general area lighting where flammable vapors and gases are present, along with harsh conditions including vibration, dust, moisture, corrosive atmospheres and extreme temperatures. 0:14 Temperature range 0:27 Luminous flux chart 0:39 Design overview 1:08 Comparison of economical efficiency
The Crouse-Hinds series CEAG PXLED family is a compact, modular floodlight that provides a complete solution for a wide range of lighting applications. The PXLED is certified for use in IEC Zones 1, 21, 2 and 22 hazardous areas, and a 100,000 hour rated life at 25ºC ensures years of reliable performance. Six models of the PXLED are available, ranging from 5,000 to 32,000 lumens, providing an energy-efficient and long-life replacement for traditional 70W-600W light sources. The PXLED is ideal for ceiling and wall mounted general area lighting where flammable vapors and gases are present, along with harsh conditions including vibration, dust, moisture, corrosive atmospheres and extreme temperatures. 0:14 Temperature range 0:27 Luminous flux chart 0:39 Design overview 1:08 Comparison of economical efficiency
Electrical Similar Videos
-
Eaton's Experiential Learning Series (ExL)
3:19
Eaton’s Experiential Learning (ExL) series is designed to further professionals understanding and knowledge of power systems. The course provides hands-on training and demonstrations on full-scale, energized power systems.
-
Medium voltage motor controls | Eaton PSEC
9:16
Motors consume over 70% of the energy within industrial applications. This makes medium voltage motor controls, the devices that control and protect motors, critical to production and efficiency.
-
Motor control fundamentals | Eaton PSEC
10:30
Motor starters are electrical devices used to safely start/stop, reverse, and protect motors. In this video we explain how motor starters work, various design options, and applications in which they are used.