The BB5-HF hands-free box support stud bracket can help reduce installation labor
1:22
The new B-Line series Hands-Free Stud Mounting Bracket (BB5-HF) is designed to reduce the installation cycle time by as much as 15 seconds per bracket. With a simple push, the bracket holds itself onto the stud until secured with a screw. Innovative Marty Mouse ears retain the box when plaster ring is removed and Rabbit Ears allow data devices to be installed without using a box. The bracket accepts 4”, 4-11/16” and 5” box sizes and a built-in, snap off back support extension allows installation on studs from 2.5” to 6”. The bracket also features interlocking brackets to easily and quickly mount boxes side-by-side. 0:10 Box support stud bracket installation 0:28 Stud support range for box bracket 0:48 Two brackets mount to the same stud
The new B-Line series Hands-Free Stud Mounting Bracket (BB5-HF) is designed to reduce the installation cycle time by as much as 15 seconds per bracket. With a simple push, the bracket holds itself onto the stud until secured with a screw. Innovative Marty Mouse ears retain the box when plaster ring is removed and Rabbit Ears allow data devices to be installed without using a box. The bracket accepts 4”, 4-11/16” and 5” box sizes and a built-in, snap off back support extension allows installation on studs from 2.5” to 6”. The bracket also features interlocking brackets to easily and quickly mount boxes side-by-side. 0:10 Box support stud bracket installation 0:28 Stud support range for box bracket 0:48 Two brackets mount to the same stud
Electrical Similar Videos
-
Eaton's Experiential Learning Series (ExL)
3:19
Eaton’s Experiential Learning (ExL) series is designed to further professionals understanding and knowledge of power systems. The course provides hands-on training and demonstrations on full-scale, energized power systems.
-
Vacuum interrupter technology
8:21
Vacuum interrupters are switching devices that use separable contacts in an enclosed vacuum-tight chamber. The operation of the contacts initiates the ionization process; however, the sealed vacuum chamber safely quenches the arc.
-
Smart sensors for smart grids: GridAdvisor Series II
12:06
Eaton’s GridAdvisor Series II smart sensor is a conductor-mounted line sensor that accommodates all voltages, currents, overhead, padmount and vault applications in a single unit.