Faster installs with TOLCO one-hole hanger and restraint
1:02
Eaton's TOLCO Fig. 22L2 features a one-hole fastener attachment to help support and restrain CPVC or IPS pipe from ceiling or walls either vertically or horizontally. Its unique design allows installers to properly mount the hanger closer to fittings and it has no compressive force on the wall of the CPVC pipe system.
Eaton's TOLCO Fig. 22L2 features a one-hole fastener attachment to help support and restrain CPVC or IPS pipe from ceiling or walls either vertically or horizontally. Its unique design allows installers to properly mount the hanger closer to fittings and it has no compressive force on the wall of the CPVC pipe system.
Electrical Similar Videos
-
Integrated Pole Mount for Crouse-Hinds series VLL LED Zone 1 GRP Linear Fixtures
1:11
Designed specifically for pole-mounting applications, providing improved reliability with a built in cable gland, no exposed cables, and an externally accessible Ex e chamber for easy termination
-
Tripp Lite series SmartRack 7,000 BTU rack-mounted air conditioning overview
1:31
The Tripp Lite series self-contained rack-mounted air conditioner solves heat-related problems at minimal cost and without requiring any major construction.
-
Eaton's Universal Input Rack PDU G4 Installation
3:42
Watch Richard Varela, Eaton's Global Product Manager for Rack PDUs, install Eaton's new Universal Input Rack PDU! Discover a globally adaptable, single-chassis PDU for streamlined power management. Learn more at eaton.com/PDUG4.