Eaton’s new pipe shield installs up to 60% faster
1:13
Eaton’s enhanced Snap ‘N Shield pipe support is designed to install up to 60% faster than traditional metal shields. While cut pieces of PVC or metal shields tend to move or even fall out over time, the Snap ‘N Shield support attaches directly to support and helps eliminate the movement of the shield. The curved lipped edge along with its textured interior surface allows free movement of the pipe and insulation within the shield. This goes a long way in helping prevent insulation from tearing, and possibly causing damage.
Eaton’s enhanced Snap ‘N Shield pipe support is designed to install up to 60% faster than traditional metal shields. While cut pieces of PVC or metal shields tend to move or even fall out over time, the Snap ‘N Shield support attaches directly to support and helps eliminate the movement of the shield. The curved lipped edge along with its textured interior surface allows free movement of the pipe and insulation within the shield. This goes a long way in helping prevent insulation from tearing, and possibly causing damage.
Electrical Similar Videos
-
Eaton's B-Line series seismic bracing cable kit system
1:22
Up to 50% faster to install, the seismic bracing cable kit system is designed to suspend equipment and other systems to help minimize damage in a seismic event. It is ideal for new and retrofit mechanical, electrical and plumbing (MEP) applications.
-
Unboxing the Eaton 9PX 6 kVA lithium-ion UPS
5:55
Unbox the Eaton 9PX 6 kVA Lithium-ion UPS with us! This video provides a quick overview of its contents, design features and key specifications. Learn how this efficient UPS with a lithium-ion battery can reliably support your power needs.
-
Eaton's Universal Input Rack PDU G4 Installation
3:42
Watch Richard Varela, Eaton's Global Product Manager for Rack PDUs, install Eaton's new Universal Input Rack PDU! Discover a globally adaptable, single-chassis PDU for streamlined power management. Learn more at eaton.com/PDUG4.