Mount fans in BA50F fastener in as little as 30 seconds
0:41
The B-Line series RediMount fastener is a pre-assebmled hanger that installs onto a T-Bar in less than 30 seconds. It positions and secures fans and fixtures in suspended ceilings and it includes KwikWire cable and clamps which attach to mounting clips for easy installation. The fastener is UL Listed for fan support up to 70 lbs. or fixtures support up to 90 lbs.
The B-Line series RediMount fastener is a pre-assebmled hanger that installs onto a T-Bar in less than 30 seconds. It positions and secures fans and fixtures in suspended ceilings and it includes KwikWire cable and clamps which attach to mounting clips for easy installation. The fastener is UL Listed for fan support up to 70 lbs. or fixtures support up to 90 lbs.
Electrical Similar Videos
-
Eaton's Universal Input Rack PDU G4 Installation
3:42
Watch Richard Varela, Eaton's Global Product Manager for Rack PDUs, install Eaton's new Universal Input Rack PDU! Discover a globally adaptable, single-chassis PDU for streamlined power management. Learn more at eaton.com/PDUG4.
-
Eaton's B-Line series seismic bracing cable kit system
1:22
Up to 50% faster to install, the seismic bracing cable kit system is designed to suspend equipment and other systems to help minimize damage in a seismic event. It is ideal for new and retrofit mechanical, electrical and plumbing (MEP) applications.
-
Switchboard basics
13:46
Introduction to switchboards and how they are used to safely distribute electricity throughout commercial and industrial facilities.