Champ LED Wall Pack Hose Test
0:43
Champ CPMV LED wall packs are engineered to provide maintenance free illumination, long life and high performance in Class I, Division 2 and Class II, Division 1 areas. It is available from 3,000 to 7,000 lumens and is designed for extreme conditions and hazardous applications.
Champ CPMV LED wall packs are engineered to provide maintenance free illumination, long life and high performance in Class I, Division 2 and Class II, Division 1 areas. It is available from 3,000 to 7,000 lumens and is designed for extreme conditions and hazardous applications.
Electrical Similar Videos
-
Eaton's Experiential Learning Series (ExL)
3:19
Eaton’s Experiential Learning (ExL) series is designed to further professionals understanding and knowledge of power systems. The course provides hands-on training and demonstrations on full-scale, energized power systems.
-
Smart sensors for smart grids: GridAdvisor Series II
12:06
Eaton’s GridAdvisor Series II smart sensor is a conductor-mounted line sensor that accommodates all voltages, currents, overhead, padmount and vault applications in a single unit.
-
Vacuum interrupter technology
8:21
Vacuum interrupters are switching devices that use separable contacts in an enclosed vacuum-tight chamber. The operation of the contacts initiates the ionization process; however, the sealed vacuum chamber safely quenches the arc.