Flex Center Customized Double Door Switch with Voltage Indicator and Safe-Test Point
1:35
See how an Eaton Double Door Line Isolation Switch with Grace Voltage Indicator and Safe-Test Point provides the ultimate protection for operators and helps verify an electrically safe work environment without exposure to live voltage. Learn more at Eaton.com/FlexCenter
See how an Eaton Double Door Line Isolation Switch with Grace Voltage Indicator and Safe-Test Point provides the ultimate protection for operators and helps verify an electrically safe work environment without exposure to live voltage. Learn more at Eaton.com/FlexCenter
Electrical Similar Videos
-
Vacuum interrupter technology
8:21
Vacuum interrupters are switching devices that use separable contacts in an enclosed vacuum-tight chamber. The operation of the contacts initiates the ionization process; however, the sealed vacuum chamber safely quenches the arc.
-
Tripp Lite series SmartRack 7,000 BTU rack-mounted air conditioning overview
1:31
The Tripp Lite series self-contained rack-mounted air conditioner solves heat-related problems at minimal cost and without requiring any major construction.
-
Integrated Pole Mount for Crouse-Hinds series VLL LED Zone 1 GRP Linear Fixtures
1:11
Designed specifically for pole-mounting applications, providing improved reliability with a built in cable gland, no exposed cables, and an externally accessible Ex e chamber for easy termination