Eaton's Power Xpert XGIS Switchgear Explained and Demonstration
15:15
Eaton’s Power Xpert XGIS gas insulated switchgear is constructed with the majority of the medium-voltage parts fixed-mounted and contained in a laser-welded stainless steel SF6-filled tank suitable for withstanding harsh, corrosive environments. The Power Xpert XGIS mv switchgear delivers an option that is small in size and big in value, with high reliability and enhanced safety to support industrial, oil & gas, data center, utility, mining and infrastructure segments. The enhanced safety, small footprint and virtually maintenance-free design of Eaton’s GIS helps to lower ownership cost and optimize ROI. Medium voltage power system applications often require MV switchgear. How do you decide which type of gear to select for your application? Medium voltage (MV) switchgear includes air insulated (AIS) and gas insulated (GIS) switchgear. Eaton’s David Woolard explains advantages and application considerations for GIS switchgear for large power systems including commercia buildings, stadiums, arenas, oil and gas applications, chemical plants, industrial plants and utility systems. At Eaton’s Power Systems Experience Center (PSEC) David demonstrates grounding and maintenance, arc resistant construction, interlocks, lock out tag out LOTO, electrical safety, vacuum breaker, SF6 gas, electrically safe work condition, voltage sensing, IEEE, ANSI, NEMA, IEC, standards, electrical standards, electrical safety. Learn more at Eaton.com/xgis
Eaton’s Power Xpert XGIS gas insulated switchgear is constructed with the majority of the medium-voltage parts fixed-mounted and contained in a laser-welded stainless steel SF6-filled tank suitable for withstanding harsh, corrosive environments. The Power Xpert XGIS mv switchgear delivers an option that is small in size and big in value, with high reliability and enhanced safety to support industrial, oil & gas, data center, utility, mining and infrastructure segments. The enhanced safety, small footprint and virtually maintenance-free design of Eaton’s GIS helps to lower ownership cost and optimize ROI. Medium voltage power system applications often require MV switchgear. How do you decide which type of gear to select for your application? Medium voltage (MV) switchgear includes air insulated (AIS) and gas insulated (GIS) switchgear. Eaton’s David Woolard explains advantages and application considerations for GIS switchgear for large power systems including commercia buildings, stadiums, arenas, oil and gas applications, chemical plants, industrial plants and utility systems. At Eaton’s Power Systems Experience Center (PSEC) David demonstrates grounding and maintenance, arc resistant construction, interlocks, lock out tag out LOTO, electrical safety, vacuum breaker, SF6 gas, electrically safe work condition, voltage sensing, IEEE, ANSI, NEMA, IEC, standards, electrical standards, electrical safety. Learn more at Eaton.com/xgis
Electrical Similar Videos
-
Motor control fundamentals | Eaton PSEC
10:30
Motor starters are electrical devices used to safely start/stop, reverse, and protect motors. In this video we explain how motor starters work, various design options, and applications in which they are used.
-
Eaton's Experiential Learning Series (ExL)
3:19
Eaton’s Experiential Learning (ExL) series is designed to further professionals understanding and knowledge of power systems. The course provides hands-on training and demonstrations on full-scale, energized power systems.
-
Electrical arcs and sparks - why electricity jumps
9:40
How does arcing, a natural phenomenon when electricity jumps from one point to another, occur. Also, how to control, safely break, or quench arcs while avoiding damage to electrical systems.