TUTORIAL DO NO BREAK 9SX
3:37
O No-Break 9SX da EATON é inovador e oferece o melhor custo benefício do mercado. É projetado para operar com 20kVA, fator de potencia unitário, eficiència de 96% e dimensional de 3U
O No-Break 9SX da EATON é inovador e oferece o melhor custo benefício do mercado. É projetado para operar com 20kVA, fator de potencia unitário, eficiència de 96% e dimensional de 3U
Electrical Similar Videos
-
Eaton's B-Line series seismic bracing cable kit system
1:22
Up to 50% faster to install, the seismic bracing cable kit system is designed to suspend equipment and other systems to help minimize damage in a seismic event. It is ideal for new and retrofit mechanical, electrical and plumbing (MEP) applications.
-
Motor control fundamentals | Eaton PSEC
10:30
Motor starters are electrical devices used to safely start/stop, reverse, and protect motors. In this video we explain how motor starters work, various design options, and applications in which they are used.
-
Smart sensors for smart grids: GridAdvisor Series II
12:06
Eaton’s GridAdvisor Series II smart sensor is a conductor-mounted line sensor that accommodates all voltages, currents, overhead, padmount and vault applications in a single unit.