Fusible NH de baja tensión serie Bussmann
1:54
Fusibles NH de baja tensión serie Bussmann, tamaño 000, 00, 0, 01, 1, 02, 2, 03, 3 y 4, con indicador de fusible abierto y cumplimientos de las normas RoHS, IEC 60269-1 y 2, VDE 43620, CE. Fusibles para aplicaciones industriales.
Fusibles NH de baja tensión serie Bussmann, tamaño 000, 00, 0, 01, 1, 02, 2, 03, 3 y 4, con indicador de fusible abierto y cumplimientos de las normas RoHS, IEC 60269-1 y 2, VDE 43620, CE. Fusibles para aplicaciones industriales.
Electrical Similar Videos
-
Smart sensors for smart grids: GridAdvisor Series II
12:06
Eaton’s GridAdvisor Series II smart sensor is a conductor-mounted line sensor that accommodates all voltages, currents, overhead, padmount and vault applications in a single unit.
-
Switchboard basics
13:46
Introduction to switchboards and how they are used to safely distribute electricity throughout commercial and industrial facilities.
-
Eaton's B-Line series seismic bracing cable kit system
1:22
Up to 50% faster to install, the seismic bracing cable kit system is designed to suspend equipment and other systems to help minimize damage in a seismic event. It is ideal for new and retrofit mechanical, electrical and plumbing (MEP) applications.