ACE Automotive-Grade Common Mode Chokes
0:58
Eaton ACE series common mode chokes are optimized for noise filtering on data lines in vehicle connectivity modules and support standard CAN bus and Ethernet communications as well as Flexray and BroadR-Reach® protocols. ACE common mode chokes are manufactured using an automated winding process that provides very tight winding control. This leads to parasitic capacitance that is stable from lot to lot, resulting in excellent and consistent filtering performance. The chokes are offered in standard 2012, 3225, and 4532 footprints and with a wide range of common mode impedance values. They are AEC-Q200 qualified and have a maximum operating temperature of 125°C, ensuring safe and reliable data communication for ECUs, infotainment, ADAS, autonomous driving, and other applications throughout the vehicle.
Eaton ACE series common mode chokes are optimized for noise filtering on data lines in vehicle connectivity modules and support standard CAN bus and Ethernet communications as well as Flexray and BroadR-Reach® protocols. ACE common mode chokes are manufactured using an automated winding process that provides very tight winding control. This leads to parasitic capacitance that is stable from lot to lot, resulting in excellent and consistent filtering performance. The chokes are offered in standard 2012, 3225, and 4532 footprints and with a wide range of common mode impedance values. They are AEC-Q200 qualified and have a maximum operating temperature of 125°C, ensuring safe and reliable data communication for ECUs, infotainment, ADAS, autonomous driving, and other applications throughout the vehicle.
Electronic components Similar Videos
-
POEA and POEB Transformers
1:08
Eaton POEA and POEB transformers provide compact transformer solutions in standard packages for IEEE 802.3 PoE applications across a wide range of power levels up to PoE++.
-
Automotive Power over coax (PoC) Inductors
1:04
Eaton PCA family of inductors provide high current performance and a wide range of broadband filtering options for power over coax automotive applications.
-
Automotive TVS Diode ESD Suppressors
1:06
Automotive rated TVS Diode ESD suppressors feature ultra-fast operation, low clamping voltage, and low leakage current to provide superior protection against transient overvoltages.